ARP

ARP43

  • Electrical Characteristics
    • Catalog # ARP43
    • Input Voltage (V) 120 Vac
    • Input Tolerance (%) -20% - 10%
    • Input AC Line Frequency (Hz) 50 / 60
    • Maximum Output Voltage (V) 250
    • Output Type Electromechanical Relay
    • Output Form Cross wired DPDT
    • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
    • Termination Type Magnal 11-pin
    • Mounting Method Plug-in socket
    • Operating Temperature -20° to 60°C (-4° to 140°F)
    • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
    • Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes