background-waves

NDS-8

Product Status| Activei

NDS-8

PIN 8-PIN SOCKET | Series: NDS
info
The NDS-8 is an 8-pin, 35 mm DIN rail or surface mount octal socket. The NDS-11 is an 11-pin 35 mm DIN rail or surface mountable socket. Both are rated at 10A@300VAC. Surface mounted with two #6 screws or snaps onto a 35 mm DIN rail. A spring mechanism allows easy removal. Screw terminals with captive wire clamps accept up to two #14AWG wires. The NDS-8 uses PSC8 hold-down clips and the NDS-11 uses PSC11 hold-down clips.
PropertyValue
Input Voltage (V)
10A @ 300 Vac
Weight (kg)
0 Kg (kilogram)
Input Current Range (A)
10
Mounting Method
Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount

NDS-8 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
NDS-8PIN 8-PIN SOCKETRoHS8/31/2018Pb-Free8/31/2018Pdf IconCoC_RoHS10_NDS-8Pdf IconREACH211_Declaration_NDS-8Does Not Contain

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.