OT

OT11PC

  • Electrical Characteristics
    • Catalog # OT11PC
    • Input Voltage (V) 10A @ 300 Vac max.
    • Termination Type For use with 12 to 22 AWG (3.2 to 0.33 mm²) wire sizes
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws or DIN rail mount
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes