Trailing Cable Protection Relays

SE-134C

  • Electrical Characteristics
    • Catalog # SE-134C-00
    • Supply
      Voltage
      VAC
      120 - 240
    • Supply
      Voltage
      VDC
      120 - 240
    • Relay Contacts Config 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
    • IEEE Device Numbers 3GC - 50G - 50N - 51G - 51N
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Standard
    • CT Loop Monitoring Standard
    • Frequency 50; 60; ASD
    • GF Trip Level A 0.50 - 12.5
    • GF Trip Time s 0.10 - 2.5
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Resistance Grounded AC
    • Test Button Front-panel switch
    • Datasheet
    • Order Sample
    • Catalog # SE-134C-10
    • Supply
      Voltage
      VDC
      24 - 48
    • Relay Contacts Config 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
    • IEEE Device Numbers 3GC - 50G - 50N - 51G - 51N
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Standard
    • CT Loop Monitoring Standard
    • Frequency 50; 60; ASD
    • GF Trip Level A 0.50 - 12.5
    • GF Trip Time s 0.10 - 2.5
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Resistance Grounded AC
    • Test Button Front-panel switch
    • Datasheet
    • Order Sample
    • Catalog # SE-134C-XGC-00
    • Supply
      Voltage
      VAC
      120 - 240
    • Supply
      Voltage
      VDC
      120 - 240
    • Relay Contacts Config 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
    • IEEE Device Numbers 3GC - 50G - 50N - 51G - 51N
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Standard
    • CT Loop Monitoring Standard
    • Frequency 50; 60; ASD
    • GF Trip Level A 0.50 - 12.5
    • GF Trip Time s 0.10 - 2.5
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Resistance Grounded AC
    • Test Button Front-panel switch
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SE-134C-XGC-10
    • Supply
      Voltage
      VDC
      24 - 48
    • Relay Contacts Config 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.)
    • IEEE Device Numbers 3GC - 50G - 50N - 51G - 51N
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Standard
    • CT Loop Monitoring Standard
    • Frequency 50; 60; ASD
    • GF Trip Level A 0.50 - 12.5
    • GF Trip Time s 0.10 - 2.5
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Resistance Grounded AC
    • Test Button Front-panel switch
    • Datasheet
    • Check Stock Order Sample