Current Monitoring Relays Transducers

ECS

  • Electrical Characteristics
    • Catalog # ECS20BC
    • Input
      Voltage (V)
      24 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS21BC
    • Input
      Voltage (V)
      24 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS2HBC
    • Input
      Voltage (V)
      24 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS30AC
    • Input
      Voltage (V)
      24 Vdc
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS31AC
    • Input
      Voltage (V)
      24 Vdc
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS40A
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS40AC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS40BC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS41A
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS41AC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS41BC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS41BD
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS41BH
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS4HBC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS4HBH
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS60AH
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS60BC
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS61BC
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECS6HAH
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH21F2.5C
    • Obsolete: 2020 -10-07
    • Input
      Voltage (V)
      24 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 2.5 s fixed
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Catalog # ECSH30AC
    • Input
      Voltage (V)
      24 Vdc
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH31AD
    • Input
      Voltage (V)
      24VDC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) ≅6.4oz (181g)
    • Circuitry Encapsulated
    • Humidity 95% relative non-condensing
    • Input Tolerance (%) -15-20%
    • Insulation Resistance ≥100 MΩ
    • Life Mechanical - 1 x 106; Electrical - 1 x 105
    • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75ms
    • Sensor Frequency (Hz) 45/500Hz
    • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroidal Through-Hole Wiring
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2-20A adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Catalog # ECSH34F.08C
    • Obsolete: 2020 -10-05
    • Input
      Voltage (V)
      24VDC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) ≅6.4oz (181g)
    • Circuitry Encapsulated
    • Humidity 95% relative non-condensing
    • Input Tolerance (%) -15-20%
    • Insulation Resistance ≥100 MΩ
    • Life Mechanical - 1 x 106; Electrical - 1 x 105
    • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75ms
    • Sensor Frequency (Hz) 45/500Hz
    • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance - 0.5A or ±5% whichever is less
    • Sensor Type Toroidal Through-Hole Wiring
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.08s fixed
    • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 4A fixed
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Catalog # ECSH3HF0.08D
    • Obsolete: 2020 -10-05
    • Input
      Voltage (V)
      24VDC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) ≅6.4oz (181g)
    • Circuitry Encapsulated
    • Humidity 95% relative non-condensing
    • Input Tolerance (%) -15-20%
    • Insulation Resistance ≥100 MΩ
    • Life Mechanical - 1 x 106; Electrical - 1 x 105
    • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75ms
    • Sensor Frequency (Hz) 45/500Hz
    • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroidal Through-Hole Wiring
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.08s fixed
    • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2-20A adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Catalog # ECSH40A
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) ≅6.4oz (181g)
    • Circuitry Encapsulated
    • Humidity 95% relative non-condensing
    • Input Tolerance (%) -20--10%
    • Insulation Resistance ≥100 MΩ
    • Life Mechanical - 1 x 106; Electrical - 1 x 105
    • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75ms
    • Sensor Frequency (Hz) 45/500Hz
    • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroidal Through-Hole Wiring
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5-5a adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Catalog # ECSH40AC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH40AD
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH41AC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH41AD
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH41BC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH41F.08D
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.08 s fixed
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH4HAD
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH4HF.08D
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.08 s fixed
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSH61AD
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL31A
    • Input
      Voltage (V)
      24 Vdc
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input Tolerance (%) -15 - 20%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL40AC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL40B
    • Obsolete: 2020 -10-05
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) ≅6.4oz (181g)
    • Circuitry Encapsulated
    • Humidity 95% relative non-condensing
    • Input Tolerance (%) -20--10%
    • Insulation Resistance ≥100 MΩ
    • Life Mechanical - 1 x 106; Electrical - 1 x 105
    • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75ms
    • Sensor Frequency (Hz) 45/500Hz
    • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroidal Through-Hole Wiring
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5-50s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5-5a adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Catalog # ECSL40BH
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 0.5 - 5 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL41A
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL41AD
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL41AH
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL4HAC
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL4HBH
    • Input
      Voltage (V)
      120 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.5 - 50 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL61AH
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 2 - 20 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ECSL6HAC
    • Input
      Voltage (V)
      230 Vac
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Dimensions 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60
    • Input Tolerance (%) -20 - 10%
    • Insulation Resistance ≥100
    • Output Load Rating (VA) 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac
    • Output Type Electromechanical relay
    • Response Time (ms) ≤75 ms
    • Sensor Frequency (Hz) 45/500
    • Sensor Mode Over or undercurrent; switch selectable on the unit or factory fixed
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Tolerance Guaranteed range
    • Sensor Type Toroid; through-hole wiring
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7 s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0 - 6 s: +40%; -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Hysteresis (%) ±5%
    • Trip Point Range 5 - 50 adjustable
    • Trip Point vs Temperature ≅±5%
    • Type of Detection Peak detection
    • Datasheet
    • Check Stock Order Sample