ECS

ECSH40A

  • Electrical Characteristics
    • Catalog # ECSH40A
    • Input Voltage (V) 120VAC
    • Input Tolerance (%) -20--10%
    • Output Type Electromechanical relay
    • Output Form Isolated SPDT
    • Output Load Rating (VA) 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC
    • Response Time (ms) ≤75ms
    • Trip Delay Type Analog
    • Trip Delay Range 0.150 - 7s adjustable
    • Trip Delay Sensing on Startup (s) Factory fixed 0-6s: +40% -0%
    • Trip Delay vs Temperature ±15%
    • Trip Point Range 0.5-5a adjustable
    • Trip Point Hysteresis (%) ±5%
    • Trip Point vs Temperature ≅±5%
    • Sensor Type Toroidal Through-Hole Wiring
    • Sensor Mode Over or undercurrent switch selectable on the unit or factory fixed
    • Sensor Tolerance Guaranteed range
    • Current Sensor Range Maximum: Steady - 50A turns; Inrush - 300A turns for 10s
    • Sensor Frequency (Hz) 45/500Hz
    • Insulation Resistance ≥100 MΩ
    • Circuitry Encapsulated
    • Type of Detection Peak detection
    • Life Mechanical - 1 x 106; Electrical - 1 x 105
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals (5)
    • Mounting Method Surface mount with two #6 (M3.5 x 0.6) screws
    • Operating Temperature -40° to 60°C (-40°F to 140°F)
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Humidity 95% relative non-condensing
    • Dimensions 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm)
    • Weight (lbs/g) ≅6.4oz (181g)