Current Monitoring Relays Transducers

LCSC

  • Electrical Characteristics
    • Catalog # LCSC10T12
    • Weight (lbs/g) 0 Kg
    • Burden (VA) ≤0.5
    • Input AC Line Frequency (Hz) 0 - 20 A: 20 / 100 Hz; 21 - 50 A: 30 / 100 Hz
    • Input Current Range (A) Steady 50 A turns; Inrush 300 A turns for 10s
    • Nominal Output Current Full Range (mA) 0 - 50
    • # of Turns 1000
    • Sensor Hole Size 0.36 in. (9.14 mm) for up to #4 AWG (21.1 mm²) THHN wire
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Datasheet
    • Check Stock Order Sample