LSR_XXX

LSR-24

  • Electrical Characteristics
    • Catalog # LSR-24
    • Input Voltage (V) 24 Vac
    • Input Current Range (A) 0.5 - 135 continuous
    • Output Form SPDT
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A
    • Sensor Hole Size 0.725 in diameter
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Four #6 screws 3/4 in in length
    • Operating Temperature -20° to 70°C (-4° to 158°F)
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes