LSRU

LSRU_115_OT_3

  • Electrical Characteristics
    • Catalog # LSRU_115_OT_3
    • Input Voltage (V) 18 - 30 Vac
    • Output Form SPDT
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Timing Accuracy (%) ±10%
    • Trip Delay Range 0.5 - 60 s
    • Overcurrent Trip Point Adjustable through entire Amp range
    • Current Accuracy (%) ±2%
    • Current Sensor Range 5 to 25 A
    • Sensor Hole Size 0.725 in diameter
    • Motor Acceleration Time Operating Point (s) 2
    • Power Consumption ≤2 W
    • Termination Type Torque: 7 in.-lbs.; Wire: 12 - 24 AWG
    • Mounting Method Surface mount; Four #6 screws 3/4 in in length
    • Operating Temperature -40° to 70°C (-40° to 158°F)
    • Dimensions 1.67 H x 2.3 W x 3.56 D in. (42.4 x 58.4 x 90.4 mm)
    • Weight (lbs/g) 0 Kg
    • Frequency 50; 60
    • Check Stock Yes