EL731

EL731-01-10

  • Electrical Characteristics
    • Catalog # EL731-01-10
    • Communications DeviceNet
    • Relay Contacts Config 3 Form C (N.O./N.C.)
    • Supply Voltage ac 120 / 240
    • Supply Voltage dc 120 / 240
    • IEEE Device Numbers 38 - 49 - 50G - 50N - 51G - 51N - 79G
    • Relay Contacts Operation Fail-safe / Non Fail-safe
    • Dimensions 1.9 H x 3.8 W x 5 D in.
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching trip - Non-latching alarm
    • Conformally coated Standard
    • Frequency 0 - 6000
    • GF Trip Level A 0.03 - 5.00
    • GF Trip Time s 0.05 - 2.00
    • Harmonic Filtering Standard
    • Mount Method DIN (optional) - Panel - Surface (optional)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • System type Solidly Grounded AC - Solidly Grounded DC - Resistance rounded AC
    • Temp Sensor Config Single PTC/RTD
    • Check Stock Yes