EL731

EL731-13-X0

  • Electrical Characteristics
    • Catalog # EL731-13-X0
    • Analog Output Current (mA) 4-20
    • Approvals CSA; UL; C-Tick
    • Comms EtherNet
      IP
    • Relay Contacts Three Form C (N.O./N.C.)
    • Supply Voltage (VAC) 24
    • Supply Voltage (VDC) 48
    • IEEE Device Numbers 38
      49
      50G
      50N
      51G
      51N
      79G
    • Relay Contact Operating Mode Fail-safe
      Non Fail-safe
    • Dimensions 1.9H X 3.8W X 5.0D