ISS 102

ISS-102C-M-LC

  • Electrical Characteristics
    • Catalog # ISS-102C-M-LC
    • Input Voltage (V) 120 Vac nominal
    • Maximum Input Power 2
    • Input AC Line Frequency (Hz) 50 / 60
    • Output Form One Form C
    • Output Load Rating (VA) Pilot Duty: 180 VA @ 120 Vac C150; General Purpose: 5 A @ 120 Vac
    • Sensor Mode Differential / Latching; 1-channel or 2-channel switch
    • Sense Voltage 5 Vdc pulsed (probe)
    • Sensitivity (Ohms) 100
    • Intrinsically Safe Circuit Location Division 1 and 2; Class I Groups A B C D; Class II Groups E F G; Class III
    • Termination Type Torque: 3.5 to 4.5 in-lbs (max. 4.5 in.-lbs); Wire: 12 - 20 AWG; Depluggable Phoenix Contact - Series MSTB plugs (or equivalent)
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Operating Temperature -20° to 55°C (-4° to 131°F)
    • Dimensions 3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes