PGR-6210

PGR-6210-11

  • Electrical Characteristics
    • Catalog # PGR-6210-11
    • Analog Output Current (mA) 4-20
    • Approvals CSA
    • Comms RS/TIA-232
      RS/TIA-485
    • Relay Contacts Three Form C (N.O./N.C.)
    • Supply Voltage (VAC) 65 - 265
    • Supply Voltage (VDC) 80 - 275