Motor and Pump Protection

MPS Series - Motor Protection System

  • Electrical Characteristics
    • Catalog # MPS-CTU-01-00
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-485
    • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Analog Inputs One 4-20 mA
    • Conformally coated Standard
    • Digital Inputs 8
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Up to 24 with PGA-0120
    • Datasheet
    • Order Sample
    • Catalog # MPS-CTU-02-00
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-485 - DeviceNet
    • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Analog Inputs One 4-20 mA
    • Conformally coated Standard
    • Digital Inputs 8
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Up to 24 with PGA-0120
    • Datasheet
    • Order Sample
    • Catalog # MPS-CTU-03-00
    • Obsolete: 2020 -09-16
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-485 - Profibus
    • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Analog Inputs One 4-20 mA
    • Conformally coated Standard
    • Digital Inputs 8
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Up to 24 with PGA-0120
    • Datasheet
    • Catalog # MPS-CTU-04-00
    • Supply
      Voltage
      VAC
      65 - 265
    • Supply
      Voltage
      VDC
      80 - 275
    • Relay Contacts Config 3 Form A (N.O.); 2 Form C (N.O./N.C.)
    • Analog Output Current mA 4 - 20
    • Communications RS/TIA-485 - Ethernet
    • IEEE Device Numbers 1 - 2 - 3 - 4 - 5 - 9 - 14 - 18 - 19 - 27 - 24 - 34 - 37 - 38 - 46 - 47 - 48 - 49 - 50 - 50G - 50N - 51 - 51G - 51N - 55 - 59 - 66 - 74 - 81 - 86 - 87 - 94
    • Relay
      Contact
      Operating
      Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Analog Inputs One 4-20 mA
    • Conformally coated Standard
    • Digital Inputs 8
    • Frequency 50; 60; ASD
    • GF Trip Level Range pct 5 - 100% of CT-Primary Rating
    • GF Trip Time s 0.0 - 100.0
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • Temp Sensor Config Up to 24 with PGA-0120
    • Datasheet
    • Order Sample