LLC1

LLC14B60AX

  • Electrical Characteristics
    • Catalog # LLC14B60AX
    • Input Voltage (V) 120 Vac
    • Input Tolerance (%) -0.3
    • Input AC Line Frequency (Hz) 50 / 60
    • Output Type Electromechanical relay
    • Output Form Non-isolated SPST and isolated SPDT contacts
    • Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
    • Time Delay Range 60 s fixed
    • Sense Voltage Low voltage AC between probe and common; isolated from input and ouput
    • Sense Resistance (Ohms) Adjustable to 250
    • Sense Resistance Tolerance Guaranteed range
    • Control Type ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
    • Surge Protection IEEE C62.41-1991 Level A
    • Termination Type 0.25 in. (6.3 mm) male quick connect terminals
    • Mounting Method 0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common)
    • Operating Temperature -20° to 55°C (-4° to 131°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Dimensions 3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes