background-waves

LLC16A25AX

Product Status| Activei

LLC16A25AX

LIQUID LEVEL CONTROL | Series: LLC1
info

LLC16A25AX is a single-probe, open board conductive liquid level control with input voltage ac of 230 and a fixed time delay of 25 s.

PropertyValue
Input Voltage (V)
230 Vac
Output Form
Non-isolated SPST and isolated SPDT contacts
Time Delay Range (s)
25 s fixed
Termination Type
0.25 in. (6.3 mm) male quick connect terminals
Dimensions
3.5 H x 2.75 W x 2 D in. (88.9 x 69.9 x 50.9 mm)
Weight (kg)
0 Kg (kilogram)
Control Type
ON/OFF (single level) resistance sensor with built-in time delay to prevent rapid cycling
Input AC Line Frequency (Hz)
50 / 60
Input Tolerance (%)
-0.3
Output Load Rating (VA)
10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
Output Type
Electromechanical relay
Sense Resistance Tolerance
Guaranteed range
Sense Resistance (Ω)
Adjustable to 250
Sense Voltage
Low voltage AC between probe and common; isolated from input and ouput
Surge Protection
IEEE C62.41-1991 Level A
Isolation Voltage
≥1500 Vrms between input; output; and probe
Mounting Method
0.50 in. (12.7mm) nylon standoffs with three #6 (M3.5 x 0.6) screws (use terminal 5 for probe common)
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

LLC16A25AX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LLC16A25AXLIQUID LEVEL CONTROL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.