background-waves

CT-0100-F10

Product Status| Activei

CT-0100-F10

100:5 CT/ 1 IN. WINDOW/ FOOTED | Series: CT
info
The CT Series combines a delay-on-make and delay-on-break time delay into one unit and may be used to control fan delays in heating and/or cooling equipment. The CT includes bypass circuitry to allow it to operate with cooling anticipators ≥ 3000 ohms. It is designed to operate in 24VAC control circuits. Several CT modules may be combined to provide sequencing of any number of loads and sequencing off of the same loads, such as electric heating elements.

Operation (Delay-on-Make/Delay-on-Break)
Forced Air Heating or Air Conditioning (as shown): When the thermostat closes, the compressor relay is immediately energized. At the end of a fixed delay-on-make delay (T1), the fan relay is energized. When the thermostat opens, the compressor relay is de-energized and the delay-on-break delay is initiated. On completion of the fixed delay-on- break delay (T2) the fan relay is de-energized. If the thermostat is reclosed during the delay-on-break delay, the delay-on-break delay is reset and the fan relay remains energized. If the thermostat is closed when input voltage is applied, the delay-on-make delay (T1) begins as normal.
PropertyValue
Weight (kg)
0 Kg (kilogram)
Number of Conductors or CT Ratio
100:5
Sensor Hole Size
1 in (25.4 mm) window
Mounting Method
Footed Style

CT-0100-F10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CT-0100-F10100:5 CT/ 1 IN. WINDOW/ FOOTED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.