background-waves

SE-CS10-4

Product Status| Activei

SE-CS10-4

XFMR CURRENT 1000:5 4.25 ID SPECIAL | Series: SE-CS10
info
The SE-CS10 series current transformers (CTs) are key components of the Littelfuse protection relay product line. Littelfuse SE-134C and SE-135 Ground-Fault Ground-Check Monitors are designed specifically for use with the SE-CS10 CTs. A Littelfuse SE-330 Neutral-Grounding-Resistor Monitor and a Littelfuse SE-701 Ground-Fault Monitor can also be equipped with the SE-CS10 series to achieve the desired ground-fault-trip settings. Littelfuse motor- and feeder-protection relays can also make use of the SE-CS10 series either to measure phase current or ground-fault current.
PropertyValue
Weight (kg)
0 Kg (kilogram)
Inner Diameter (in)
4.25
Inside Diameter (mm)
108

SE-CS10-4 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SE-CS10-4XFMR CURRENT 1000:5 4.25 ID SPECIALRoHS1/29/2021Pb-Free1/29/2021Pdf IconCoC_RoHS9_SE-CS10-4Pdf IconREACH205_Declaration_with_Pb_SE-CS10-4ContainsYes1/29/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.