Relay Current Transformers

SE-CS30

  • Electrical Characteristics
    • Catalog # SE-CS30-26
    • CT secondary current Amps 0.05
    • Weight (lbs/g) 0 Kg
    • Inner Diameter in 1
    • Inside Diameter mm 26
    • Datasheet
    • Catalog # SE-CS30-4
    • CT secondary current Amps 0.05
    • Weight (lbs/g) 0 Kg
    • Inner Diameter in 3.7
    • Inside Diameter mm 95
    • Datasheet
    • Catalog # SE-CS30-5
    • CT secondary current Amps 0.05
    • Weight (lbs/g) 0 Kg
    • Inner Diameter in 5.1
    • Inside Diameter mm 130
    • Datasheet
    • Catalog # SE-CS30-8
    • CT secondary current Amps 0.05
    • Weight (lbs/g) 0 Kg
    • Inner Diameter in 8
    • Inside Diameter mm 203
    • Datasheet