background-waves

ZSCT5-88

Product Status| Activei

ZSCT5-88

CT 100:1 NO FLUX COND 88MM | Series: ZSCT
info
The ZSCT series is a current transformer used with Littelfuse relays to detect low levels of earth-leakage current.
PropertyValue
Weight (kg)
0 Kg (kilogram)
Number of Conductors or CT Ratio
100:1
Sensor Hole Size
3.45 in (87.7 mm) window

ZSCT5-88 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
ZSCT5-88CT 100:1 NO FLUX COND 88MM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.