SE-325

SE-325P

  • Electrical Characteristics
    • Catalog # SE-325P
    • Relay Contacts Config 1 Form A (N.O.)
    • Supply Voltage ac 120
    • IEEE Device Numbers 50G - 50N - 51G - 51N - 59N - 86
    • Relay Contacts Operation Fail-safe / Non Fail-safe
    • Weight (lbs/g) 0 Kg
    • Conformally coated Standard
    • Frequency 50; 60; ASD
    • GF Trip Level A 0.5 - 4.0
    • GF Trip Time s 0.1 - 2.0
    • Harmonic Filtering Standard
    • Reset Type Front-panel switch/Remote Kit
    • RF Trip Level V 20 - 400 (systems up to 5 kV); 100 - 2000 (systems over 5 kV)
    • RF Trip Time s 5
    • System type Resistance Grounded AC