SE-330AU

SE-330AU-07-01

  • Electrical Characteristics
    • Catalog # SE-330AU-07-01
    • Analog Output Current mA 4 - 20
    • Communications USB; IEC61850 (RJ45 and SC Fiber)
    • Relay Contacts Config 1 Form A; 1 Form B; 2 Form C
    • Supply Voltage ac 65 - 265
    • Supply Voltage dc 85 - 275
    • New Rev Avail Now
    • Old Rev Avail No longer available
    • IEEE Device Numbers 50G - 50N - 51G - 51N - 59N - 86
    • Relay Contacts Operation Fail-safe
    • Dimensions 8.4 H x 3.9 W x 5.8 D in.
    • Weight (lbs/g) 0 Kg
    • Auto Manual Reset Latching; Autoreset
    • Conformally coated Standard
    • Frequency 50; 60; ASD
    • GF Trip Level A 0.125 - 30.0
    • GF Trip Time s 0.1 - 0.5
    • Harmonic Filtering Standard (DFT)
    • Reset Type Front-panel switch/Remote N.O. Contact
    • RF Trip Level V 20 - 2000 (systems up to 5 kV); 100 - 10000 (systems over 5 kV)
    • RF Trip Time s 12
    • System type Resistance Grounded AC