background-waves

SIR1A20A4

Product Status| Obsoletei
Obsolete Since: | 8/13/2014

SIR1A20A4

SOLID STATE RELAY-ISOLATED | Series: SIR
info

The SIR1A20A4 relay provides solid-state switching protection with input voltage from 9 to 30 V ac/dc and output voltage at 120 V ac.

PropertyValue
Input Voltage (V)
9 - 30 Vac/Vdc
Output Voltage (V)
120 Vac
Output Form
SPST; NO
Termination Type
0.25 in. (6.3 mm) male quick connect terminals
Dimensions
2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
Weight (kg)
0 Kg (kilogram)
Dielectric Breakdown
≥2000 terminals to mounting surface
Humidity
95% non-condensing
Input Tolerance (%)
±20%
Input Type
Optical isolation LED/photo transistor
Insulation Resistance (Ω)
≥100
OFF Open State Leakage Current
≅6
Minimum Output Load Current (A)
≅50
Output Load Rating (VA)
20 A
Output Type
Optical isolation totally Solid state
Output Voltage Drop (V)
≅2.0 at rated current
Power Consumption
≤0.5 W
Mounting Method
Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-55
Storage Temperature Minimum Fahrenheit
-67

SIR1A20A4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SIR1A20A4SOLID STATE RELAY-ISOLATED

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.