background-waves

SE-105EL

Product Status| Obsoletei

SE-105EL

GF-GC Monitor 240VAC Latching GC | Series: SE-105
info
PropertyValue
Supply Voltage AC
240
Relay Contacts Config
1 Form A (N.O.)
IEEE Device Numbers
3GC - 50G - 50N - 51G - 51N
Relay Contacts Operation
Fail-safe / Non Fail-safe
Dimensions
5.9 H x 4.3 W x 3.9 D in.
Weight (kg)
0 Kg (kilogram)
Auto Manual Reset
Latching GC; Latching GF
Conformally Coated
Standard
Frequency (Hz)
50; 60; ASD
GF Trip Level A
0.5; 2.0; 4.0
GF Trip Time (s)
0.1 - 2.0
Harmonic Filtering
Standard
Reset Type
Front-panel switch/Remote N.O. Contact
System Type
Resistance Grounded AC

SE-105EL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SE-105ELGF-GC Monitor 240VAC Latching GC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.