

The SE-134C/SE-135 is a microprocessor-based, combination ground-wire monitor and ground-fault relay for resistance grounded or solidly grounded systems. It continuously monitors the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults. The SE-134C/SE-135 is field proven in monitoring trailing cables on large mobile equipment such as drag-lines, mining shovels, shore-to-ship power cables, dock-side cranes, stacker-reclaimers, submersible pumps, and portable conveyors.
COMPUTER TO RELAY CONNECTIONConnect the SE-135 to the network using a standard Ethernet patch cable. Use of a crossover cable to connect the SE-135 directly to the computer running SE-MON-GFGC is not recommended. A typical router will assign an IP address to all connected computers that are using DHCP. The SE-135 does not support the use of DHCP. If the SE-135 is being set-up for first time, it is recommended to only have one SE-135 connected to the network to prevent communication errors.
- Adjustable pickup (0.5-12.5 A)
- Adjustable time delay (1-2.5 s)
- Output contacts
- Ground-check LED indication
- CT-Loop monitoring
- High-induced-ac rejection
- DFT (harmonic) filter
- Zener-characteristic termination assembly
- Fail-safe circuits
- Conformal coating
- Unit can be used on a wide variety of trailing cable applications
- Adjustable trip delay for quick protection and system coordination
- Separate annunciation of ground-fault and groundcheck faults
- Indication of open or short ground-check wire makes it easier to find faults
- Alarms when CT is not connected
- Makes unit suitable for applications with high voltages and long cables
- Prevents false operation
- Provides reliable ground-check loop verification
- Ensures ground-check and ground-fault circuits remain safe even in the event of equipment failure
- Additional coating protects circuit boards against harsh environment
SE-135 Parts
Filters
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Communications | IEEE Device Numbers | Relay Contacts Operation | Dimensions | Weight (kg) | Auto Manual Reset | Conformally Coated | CT Loop Monitoring | Frequency (Hz) | GF Trip Level A | GF Trip Time (s) | Harmonic Filtering | Reset Type | System Type | Test Button |
---|
Part Number | Actions | Supply Voltage AC | Supply Voltage DC | Relay Contacts Config | Communications | IEEE Device Numbers | Relay Contacts Operation | Dimensions | Weight (kg) | Auto Manual Reset | Conformally Coated | CT Loop Monitoring | Frequency (Hz) | GF Trip Level A | GF Trip Time (s) | Harmonic Filtering | Reset Type | System Type | Test Button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120 - 240 | 120 - 240 | 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.) | 3GC - 50G - 50N - 51G - 51N | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 6.3 D in. | 0 Kg (kilogram) | Latching; Autoreset | Standard | Standard | 50; 60; ASD | 0.50 - 12.5 | 0.10 - 2.5 | Standard (DFT) | Front-panel switch/Remote N.O. Contact | Resistance Grounded AC | Front-panel switch | ||||
120 - 240 | 120 - 240 | 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.) | Ethernet | 3GC - 50G - 50N - 51G - 51N | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 6.3 D in. | 0 Kg (kilogram) | Latching; Autoreset | Standard | Standard | 50; 60; ASD | 0.50 - 12.5 | 0.10 - 2.5 | Standard (DFT) | Front-panel switch/Remote N.O. Contact | Resistance Grounded AC | Front-panel switch | |||
24 - 48 | 1 Form A (N.O.); 1 Form B (N.C.); 2 Form C (N.O./N.C.) | 3GC - 50G - 50N - 51G - 51N | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 6.3 D in. | 0 Kg (kilogram) | Latching; Autoreset | Standard | Standard | 50; 60; ASD | 0.50 - 12.5 | 0.10 - 2.5 | Standard (DFT) | Front-panel switch/Remote N.O. Contact | Resistance Grounded AC | Front-panel switch | |||||
0 Kg (kilogram) | ||||||||||||||||||||
0 Kg (kilogram) | ||||||||||||||||||||
0 Kg (kilogram) |