Voltage Monitoring Relay

201 Voltage Relays

  • Electrical Characteristics
    • Catalog # 201-100-DPDT
    • Input
      Voltage (V)
      95 - 120 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
    • Mounting Method DIN rail or surface mount (plug-in to OT11-PC socket)
    • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing per IEC 68-2-3
    • Input AC Line Frequency (Hz) 50 / 60
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Restart Delay Range After a Fault or Complete Power Loss: 2 s
    • Trip Delay Range Low Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Check Stock
    • Catalog # 201-100-DPDT-60MS
    • Obsolete: 2020 -09-21
    • Input
      Voltage (V)
      95 to 120VAC
    • Output
      Form
      DPDT
    • Termination Type Torque: 12 in-lbs; Wire: Stranded or solid 10-22AWG
    • Mounting Method DIN rail or surface mount (plug-in to OT11-PC socket)
    • Dimensions 1.75 in H x 2.38 in W x 4.13 in D (44.5 x 60.3 x 104.8 mm)
    • Weight (lbs/g) 0.65 lb. (10.4 oz. 294.8 g)
    • Humidity 95% non-condensing per IEC 68-2-3
    • Maximum Input Power 5W
    • Output Load Rating (VA) Pilot Duty: 480VA @ 240VAC; General Purpose: 10A @ 240VAC
    • Restart Delay Range After a Fault or Complete Power Loss: 60ms
    • Trip Delay Range Low Voltage: 0.5s; Unbalance Phasing Faults: 0.5s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Catalog # 201-200-DPDT
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
    • Mounting Method DIN rail or surface mount (plug-in to OT11-PC socket)
    • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing per IEC 68-2-3
    • Input AC Line Frequency (Hz) 50 / 60
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Restart Delay Range After a Fault or Complete Power Loss: 2 s
    • Trip Delay Range Low Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Check Stock