201-XXX-DPDT

201_200_DPDT

  • Electrical Characteristics
    • Catalog # 201_200_DPDT
    • Input Voltage (V) 190 - 240 Vac
    • Maximum Input Power 5
    • Input AC Line Frequency (Hz) 50 / 60
    • Output Form DPDT
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Restart Delay Range After a Fault or Complete Power Loss: 2 s
    • Trip Delay Range Low Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Trip Voltage 90%
    • Undervoltage Reset Voltage (%) 93%
    • Voltage Unbalance Trip Point (%) 6%
    • Voltage Unbalance Reset (%) 4.50%
    • Termination Type Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
    • Mounting Method DIN rail or surface mount (plug-in to OT11-PC socket)
    • Operating Temperature -40° to 70°C (-40° to 158°F)
    • Humidity 95% non-condensing per IEC 68-2-3
    • Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes