background-waves

201A-9

Product Status| Activei

201A-9

3-PHASE PLUG-IN VOLTAGE MONITO | Series: 201A
info
The 201A is a 3-phase, auto-ranging, dual-range voltage monitor that protects 190-480VAC, 50/60Hz motors regardless of size. The product provides a user selectable nominal voltage setpoint and the voltage monitor automatically selects between the 200V and 400V range. The 201A includes advanced single LED diagnostics, where color and different light patterns distinguish between faults and normal conditions.

This unique microcontroller-based voltage and phase-sensing device constantly monitors the 3-phase voltages to detect harmful power line conditions. When a harmful condition is detected, the 201A’s output relay is deactivated after a specified trip delay. The output relay reactivates after power line conditions return to acceptable levels.

PropertyValue
Input Voltage (V)
190 - 480 Vac
Output Form
SPDT
Termination Type
Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
Dimensions
1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
Weight (kg)
0 Kg (kilogram)
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60
Maximum Input Power (W)
5
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
Overvoltage Reset Voltage (%)
107%
Overvoltage Trip Voltage (%)
110%
Restart Delay Range
2 s
Trip Delay Range
Under/Over Voltage: 4 s; Unbalance/Phase faults: 2 s
Trip Point Accuracy (%)
±1%
Type of Detection
High Voltage Detection
Undervoltage Reset Voltage (%)
93%
Undervoltage Trip Voltage (%)
90%
Voltage Unbalance Reset (%)
4.50%
Voltage Unbalance Trip Point (%)
6%
Mounting Method
DIN rail or surface mount (plug into OT08-PC socket)
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4

201A-9 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
201A-93-PHASE PLUG-IN VOLTAGE MONITO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.