Voltage Monitoring Relay

202 200 SP

  • Electrical Characteristics
    • Catalog # 202-200-SP
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      SPDT
    • Termination Type 0.25 in male quick connect
    • Mounting Method 1/4 in socket head cap screw (customer supplied)
    • Dimensions 2.5 H x 2.5 W x 1.4 D in. (63.5 x 63.5 x 35.6 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Input Tolerance (%) ±10%
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Overvoltage Reset Voltage (%) 107%
    • Overvoltage Trip Voltage (%) 110%
    • Restart Delay Range After a Fault or Complete Power Loss: Manual; 2 - 300 s adjustable
    • Trip Delay Range Under/Over Voltage: 4 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Check Stock Order Sample
    • Catalog # 202-200-SP-NHV
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      SPDT
    • Termination Type 0.25 in male quick connect
    • Mounting Method 1/4 in socket head cap screw (customer supplied)
    • Dimensions 2.5 H x 2.5 W x 1.4 D in. (63.5 x 63.5 x 35.6 mm)
    • Weight (lbs/g) 0 Kg
    • Humidity 95% non-condensing
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Input Tolerance (%) ±10%
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Restart Delay Range After a Fault or Complete Power Loss: Manual; 2 - 300 s adjustable
    • Trip Delay Range Under Voltage: 4 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Check Stock Order Sample