background-waves

250600

Product Status| Activei

250600

3-PHASE VOLTAGE MONITOR/ 475-6 | Series: 250A
info
The 250A is a 3-phase, auto-ranging, dual-range voltage monitor that protects 190-480VAC, 50/60Hz motors regardless of size from low and high voltage, unbalance/single-phase, and reverse-phase. The product provides a user selectable nominal voltage setpoint and the voltage monitor automatically selects between the 200V and 400V range. The 250A also features adjustable or manual restart delay.

This unique microcontroller-based voltage and phase-sensing device constantly monitors the 3-phase voltages to detect harmful power line conditions. When a harmful condition is detected, the Littelfuse output relay is deactivated after a specified trip delay. The output relay reactivates after power line conditions return to acceptable levels. The Model 250A includes advanced single LED diagnostics. Five different light patterns distinguish between faults and normal conditions.

PropertyValue
Input Voltage (V)
500 - 600 Vac
Output Form
DPDT - 2 Form C
Termination Type
Torque: 7 in-lbs; Wire Size: 12 - 18AWG solid or stranded
Dimensions
2.93 H x 5.27 W x 2.95 D in. (94.4 x 133.9 x 74.9 mm)
Weight (kg)
0 Kg (kilogram)
Humidity
Up to 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60 (50 will increase all delay timers by 20%)
Maximum Input Power (W)
5
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
Overvoltage Reset Voltage (%)
107%
Overvoltage Trip Voltage (%)
110%
Restart Delay Range
Manual; 2 - 300 s adjustable
Trip Delay Range
Under/Over Voltage: 4 s; Unbalance/Phase faults: 2 s
Trip Point Accuracy (%)
±1%
Undervoltage Reset Voltage (%)
93%
Undervoltage Trip Voltage (%)
90%
Voltage Unbalance Reset (%)
4.50%
Voltage Unbalance Trip Point (%)
6%
Mounting Method
#8 screws
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

250600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
2506003-PHASE VOLTAGE MONITOR/ 475-6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.