350

350600

  • Electrical Characteristics
    • Catalog # 350600
    • Input Voltage (V) 475 - 600 Vac
    • Maximum Input Power 5
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Output Form SPDT
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 10 A
    • Restart Delay Range After a Fault: 2 s; After a Complete Power Loss: 2 s
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Trip Voltage 90%
    • Undervoltage Reset Voltage (%) 93%
    • Voltage Unbalance Trip Point (%) 6%
    • Voltage Unbalance Reset (%) 4.50%
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Operating Temperature -40° to 70°C (-40° to 158°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes