background-waves

35060028

Product Status| Activei

35060028

3-PHASE VOLT MON/ 475-600V/ AD | Series: 350
info
The 350 is a heavy-duty voltage monitor. This product should be used when high current relays or dual contacts are required, or 480V controls are used. Since the 350 uses heavy-duty relays, it comes in fixed voltage range models rather than a dual autoranging version like the Model 250.

The 350-200 has a 15A general purpose contact. The 350-400 provides a SPDT (Form C) relay rated to switch up to 600V, allowing the use of 480V controls, eliminating the need for a control power transformer to step the voltage down to 120-240V. Several DPDT (two Form C contacts) relay models are also available.

The 350 microcontroller-based family of products are low cost yet highly advanced solutions to heavy-duty problems. The 350 includes advanced single LED diagnostics. Five different light patterns distinguish faults and normal operating conditions. Other options such as high voltage trip and adjustable restart delay are available.

PropertyValue
Input Voltage (V)
475 - 600 Vac
Output Form
DPDT
Termination Type
Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
Dimensions
2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
Weight (kg)
0 Kg (kilogram)
Input AC Line Frequency (Hz)
50 / 60 (50 will increase all delay timers by 20%)
Maximum Input Power (W)
5
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac; General Purpose: 2 - 15 A and 1 hp @ 240 Vac
Restart Delay Range
Manual; 2 - 300 s adjustable
Trip Delay Range
Under Voltage: 4 s; Unbalance/Phase faults: 2 s
Trip Point Accuracy (%)
±1%
Undervoltage Reset Voltage (%)
93%
Undervoltage Trip Voltage (%)
90%
Voltage Unbalance Reset (%)
4.50%
Voltage Unbalance Trip Point (%)
6%
Mounting Method
#8 screws
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

35060028 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
350600283-PHASE VOLT MON/ 475-600V/ AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.