background-waves

460-VBM

Product Status| Activei

460-VBM

3-PHASE VOLT MON/ 190-480V/ AD | Series: 460 Voltage Relays
info
The 460 is a 3-phase voltage monitor that protects 190-480VAC or 475-600V, 50/60Hz motors regardless of size. The product provides a user selectable nominal voltage set point and the voltage monitor automatically senses line voltage.

This unique microcontroller-based voltage and phase-sensing device constantly monitors the 3-phase voltages to detect harmful power line conditions such as low, high, and unbalanced voltage, loss of any phase, and phase reversal. When a harmful condition is detected, the 460 output relay is deactivated after a specified trip delay. The output relay reactivates after power line conditions return to an acceptable level for a specified amount of time (restart delay). The trip and restart delays prevent nuisance tripping due to rapidly fluctuating power line conditions.

All 460 models feature adjustable 1-30 second trip delay, 1-500 second restart delay, 2-8% voltage unbalance trip point, and one form C contact except where noted.

PropertyValue
Input Voltage (V)
190 - 480 Vac
Output Form
Form C
Termination Type
Torque: 6 in-lbs; Wire: Stranded or solid 12 - 20 AWG one per terminal
Dimensions
3.5 H x 2.08 W x 2.35 D in. (88.9 x 52.9 x 59.7 mm)
Weight (kg)
0 Kg (kilogram)
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input AC Line Frequency (Hz)
50 / 60 (50 will increase all delay timers by 20%)
Maximum Input Power (W)
6
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 10 A @ 240 Vac
Overvoltage Reset Voltage (%)
-3% of the trip voltage
Overvoltage Trip Voltage (%)
208 - 528 Vac
Protection Class
IP20; NEMA 1 (finger safe)
Restart Delay Range
1 - 500 s adjustable
Trip Delay Range
Under/Over and Unbalance Voltage: 1 - 30 s adjustable; single-Phase faults (>25%UB): 1 s fixed
Undervoltage Reset Voltage (%)
Trip setting plus 3%
Undervoltage Trip Voltage (%)
185 - 480 Vac
Voltage Unbalance Reset (%)
5%
Voltage Unbalance Trip Point (%)
6%
Mounting Method
35mm DIN rail or Surface Mount (#6 or #8 screws)
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

460-VBM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
460-VBM3-PHASE VOLT MON/ 190-480V/ AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.