601

601575

  • Electrical Characteristics
    • Catalog # 601575
    • Input Voltage (V) 500 - 600 Vac
    • Maximum Input Power 5
    • Input AC Line Frequency (Hz) 50 / 60
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
    • Timing Accuracy (%) 5% ±1 s
    • Rapid Cycle Timer (s) 0; 2 - 500 s
    • Restart Delay Range Restart Delay After All Faults: 2 - 500 s
    • Repeat Accuracy (%) Voltage: ±0.5%
    • Trip Delay Range Voltage/Unbalance/Frequency faults/single-Phase faults: 1 - 50 s
    • Overvoltage Reset Voltage (%) 97% of HV Setting
    • Undervoltage Reset Voltage (%) 103% of LV Setting
    • Voltage Unbalance Reset (%) UB Setting -1%
    • Voltage Accuracy (%) ±1%
    • Over/Under Frequency (%) Low: 35 Hz - HF setting; High: LF setting - 75 Hz
    • Protection Class IP20; NEMA 1 (finger safe)
    • Address A01 - A99
    • Termination Type Torque: 7 in-lbs
    • Mounting Method Surface mount (4 - #8 screws) or DIN rail mount
    • Operating Temperature -20° to 70°C (-4° to 158°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Humidity 95% non-condensing per IEC 68-2-3
    • Dimensions 3.05 H x 3.85 W x 5.05 D in. (77.5 x 97.8 x 128.3 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes