background-waves

HLMUDLAAA

Product Status| Activei

HLMUDLAAA

3 PHASE VOLTAGE MONITOR | Series: HLM
info
The HLMU Series is a universal voltage, encapsulated, 3-phase voltage monitor. It continuously measures the voltage of each of the three phases with microcontroller accuracy and compares the value to preset trip points. It separately senses phase reversal and loss; over, under and unbalanced voltages; and over or under frequency. Protection is assured during periods of large average voltage fluctuations, or when regenerated voltages are present. The unit trips within 200ms when phase loss is detected. Adjustable time delays are included to prevent nuisance tripping and short cycling of sensitive equipment. The isolated, 10A, DPDT relay contacts trip when a phase voltage exceeds the trip limits for the trip delay. Nominal line voltage, voltage unbalance, and time delays are knob adjustable. The phase loss setpoint and the acceptable frequency range are fixed. Both delta and wye systems can be monitored; no connection to neutral is required.

See datasheet for operation details.

PropertyValue
Input Voltage (V)
200 - 240 Vac; 340 - 420 Vac; 400 - 480 Vac
Output Form
DPDT
Termination Type
Screw terminal connection for up to #12 AWG (3.3 mm²) wire
Dimensions
3 H x 2 W x 1.64 D in. (76.7 x 50.8 x 41.7 mm)
Weight (kg)
0 Kg (kilogram)
Humidity
95% non-condensing
Input AC Line Frequency (Hz)
50 / 60 automatically detected; 240 V ac: 50 / 60; 380 V ac: 50; 480 V ac: 60
Input Phase Sequence
A; B; C; L1; L2; L3
Input Type
3-phase delta or WYE with no connection to neutral
Input Voltage Maximum (V)
550
Output Load Rating (VA)
10 A resistive @ 240 Vac; 8 A resistive @ 277 Vac; NO-1/4 hp @ 120 Vac; 1/3 hp @ 240 Vac
Output Type
Isolated electromechanical relay
Over/Under Frequency (%)
±4%; Reset ±3%; 50 / 60 Hz
Overvoltage Reset Voltage (%)
≅-3% of the trip voltage
Overvoltage Trip Voltage (%)
109 - 113% of the adjusted line voltage
Phase Loss
≥25%
Reset Time (ms)
Automatic
Response Time (ms)
Phase loss: ≤200 ms; Phase reversal: ≤200 ms
Restart Delay Range
0.6 - 300 s adjustable; lockout minimum off time
Restart Delay Tolerance (%)
±15%
Surge Protection
IEEE C62.41-1991 Level B
Trip Delay Type
Active On: Over/undervoltage; voltage unbalance; over/under frequency
Trip Delay Range
1-30 s adjustable
Trip Delay Tolerance (%)
±15%
Type of Detection
Voltage detection with delayed trip and automatic reset
Undervoltage Reset Voltage (%)
≅+3% of the trip voltage
Undervoltage Trip Voltage (%)
88 - 92% of the adjusted line voltage
Voltage Unbalance Reset (%)
≅-0.7% unbalance
Voltage Unbalance Trip Point (%)
Adjustable 2 - 10%
Isolation Voltage
≥2500 Vrms input to output
Mounting Method
Surface mount with one #10 (M5 x 0.7) screw
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

HLMUDLAAA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HLMUDLAAA3 PHASE VOLTAGE MONITOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.