background-waves

PLR240A

Product Status| Activei

PLR240A

3 PHASE LINE MONITOR | Series: PLR
info
The PLR Series provides a cost effective means of preventing 3-phase motor startup during adverse voltage conditions. Proper A-B-C sequence must occur in order for the PLR’s output contacts to energize. In addition, the relay will not energize when an undervoltage or phase loss condition is present. The PLR protects a motor against undervoltage operation. The adjustment knob sets the undervoltage trip point.


Operation
The output relay is energized and the LED glows when all voltages are acceptable and the phase sequence is correct. Undervoltage must be sensed for a continuous dropout delay period before the relay de-energizes. Reset is automatic upon correction of the fault condition. The output relay will not energize if a fault condition is sensed as power is applied.

PropertyValue
Input Voltage (V)
190 - 270 Vac
Output Form
SPDT
Termination Type
Octal 8-pin plug-in
Dimensions
3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
Weight (kg)
0 Kg (kilogram)
Input AC Line Frequency (Hz)
50 / 60
Input Phase Sequence
A; B; C
Input Type
3-phase delta or WYE with no connection to neutral
Input Voltage Maximum (V)
270
Output Load Rating (VA)
5 A resistive @ 240 Vac; 1/4 hp @ 120 Vac
Output Type
Electromechanical relay energized when all voltages are acceptable
Maximum Output Voltage (V)
250
Pull-in Response Time (ms)
≤400; Hysterisis≅2%
Surge Protection
IEEE C62.41-1991 Level B
Undervoltage Trip Voltage (%)
170 - 240 Vac adjustable
Drop out Response Time
≤100; Hysterisis: ≅2%
Isolation Voltage
≥1500 Vrms input to output
Mounting Method
Plug-in socket rated 600V
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Minimum Celsius
0
Operating Temperature Minimum Fahrenheit
32
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

PLR240A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PLR240A3 PHASE LINE MONITOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.