background-waves

TVW6510S0.4S

Product Status| Activei

TVW6510S0.4S

3 PHASE VOLTAGE MONITOR | Series: TVW
info
The TVW Series provides protection for motors and other sensitive loads. Continuously measures the voltage of each of the three phases using a microcontroller circuit design that senses under and overvoltage, voltage unbalance, phase loss, and phase reversal. Protection is provided even when regenerated voltages are present. Includes a trip delay to prevent nuisance tripping and a restart delay to prevent short cycling after a momentary power outage.


Operation
Upon application of line voltage, the restart delay begins. The output is de-energized during restart delay. Under normal conditions, the output energizes after the restart delay. Undervoltage, overvoltage, and voltage unbalance must be sensed for the complete trip delay period before the output de-energizes. The restart delay begins as soon as the output de-energizes. If the restart delay is completed when a fault is corrected, the output energizes immediately. The output will not energize if a fault is sensed as the input voltage is applied. If the voltage selector is set between two voltage marks (i.e. between 220 and 230V), the LED will flash red rapidly. The TVW provides fault protection at the lower of the two line voltages (i.e. 220V).
Reset: Reset is automatic upon correction of a fault.

PropertyValue
Input Voltage (V)
208; 220; 230; 240 Vac
Termination Type
0.25 in. (6.3 mm) male quick connect terminals
Dimensions
2 H x 2 W x 1.25 D in. (50.8 x 50.8 x 31.8 mm)
Weight (kg)
0 Kg (kilogram)
Dielectric Breakdown
≥1500 input to output terminals
Humidity
95% non-condensing
Input AC Line Frequency (Hz)
50 - 100
Input Phase Sequence
A; B; C
Input Tolerance (%)
-0.5
Input Type
3-phase delta or WYE with no connection to neutral
Output Load Rating (VA)
10 A resistive @ 125 Vac; 5 A @ 250 Vac; 1/4 hp @ 125 Vac
Output Type
Isolated SPDT
Overvoltage Reset Voltage (%)
≅-3% of the trip voltage
Overvoltage Trip Voltage (%)
109 - 113% of the adjusted line voltage
Phase Loss
≥25%
Power Consumption
≅2 W
Reset Time (ms)
Automatic
Response Time (ms)
Phase loss: ≤200 ms; Phase reversal: ≤200 ms
Restart Delay Range
0.4 s fixed
Restart Delay Tolerance (%)
±15% or ±0.2 s whichever is greater
Surge Protection
IEEE C62.41-1991 Level B
Trip Delay Range
10 s fixed
Trip Delay Tolerance (%)
±15% or ±0.1 s whichever is greater
Trip Delay vs Temperature
Trip variation: ≤±2%
Type of Detection
Voltage detection with delayed trip and automatic reset
Undervoltage Reset Voltage (%)
≅+3% of the trip voltage
Undervoltage Trip Voltage (%)
88 - 92% of the adjusted line voltage
Voltage Unbalance Reset (%)
≅-0.7% unbalance
Voltage Unbalance Trip Point (%)
5% fixed
Mounting Method
Surface mount with one #8 (M5 x 0.8) screw
Operating Temperature Max (°C)
55
Operating Temperature Maximum Fahrenheit
131
Operating Temperature Minimum Celsius
-40
Operating Temperature Minimum Fahrenheit
-40
Storage Temperature Maximum Celsius
85
Storage Temperature Maximum Fahrenheit
185
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

TVW6510S0.4S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
TVW6510S0.4S3 PHASE VOLTAGE MONITOR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.