Delay on Break Timer

TSB Series

  • Electrical Characteristics
    • Catalog # TSB2190
    • Input
      Voltage (V)
      24 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 90 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSB222
    • Input
      Voltage (V)
      24 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.5 - 60 s externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSB41300
    • Input
      Voltage (V)
      120 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 300 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSB422
    • Input
      Voltage (V)
      120 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.5 - 60 s externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSB434
    • Input
      Voltage (V)
      120 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 5 - 600 s onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSB632
    • Input
      Voltage (V)
      230 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.5 - 60 s onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSB634
    • Input
      Voltage (V)
      230 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 5 - 600 s onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample