Delay on Make

ERDM Series

  • Electrical Characteristics
    • Catalog # ERDM123
    • Input
      Voltage (V)
      12 V dc
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.3 - 30 s adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM126
    • Input
      Voltage (V)
      12 V dc
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.6 - 60 s adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM128
    • Input
      Voltage (V)
      12 V dc
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 10 m adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM222
    • Input
      Voltage (V)
      24 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 5 s adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM4130S
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 30 s fixed
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM4210
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 m adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM422
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 5 s adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM423
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 10 s adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Catalog # ERDM425
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.3 - 30 s adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM427
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1s - 500 m in 11 adjustable ranges or 0.1s - 1000 m fixed
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDM429
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.2 - 15 m adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet