MSM Series

MSM43W6

  • Electrical Characteristics
    • Catalog # MSM43W6
    • Input Voltage (V) 120VAC
    • Input Tolerance (%) ±10%
    • Output Type Solid state
    • Output Form NO open during timing
    • Output Load Rating (VA) 0.5A steady state at 25°C; 0.25A stead state at 60°C
    • Output Voltage Drop (V) ≅2.5V @ 0.5A
    • Minimum Output Holding Current (mA) 40mA
    • Time Delay Type Analog circuitry
    • Time Delay Range 3s fixed
    • Time Delay Tolerance (%) ±15%
    • Recycle Time (ms) ≤75ms
    • Repeat Accuracy (%) ±5%
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤ ±15%
    • Insulation Resistance ≥100 MΩ
    • Dielectric Breakdown ≥2000V RMS terminals to mounting surface
    • Circuitry Encapsulated
    • Mounting Method Stranded 18AWG wire leads (0.933mm2) with mounting bracket; 6 inch wire length
    • Operating Temperature -20° to 60°C (-4°F to 140°F)
    • Storage Temperature (F/C) -30° to 85°C (-22°F to 185°F)
    • Humidity 95% relative non-condensing
    • Weight (lbs/g) ≅1.2oz (34g)