ORM Series

ORM120A25

  • Electrical Characteristics
    • Catalog # ORM120A25
    • Input Voltage (V) 120 V ac
    • Input Tolerance (%) -20% - 10%
    • Input AC Line Frequency (Hz) 50/60
    • Output Type Electromechanical relay
    • Output Form Isolated DPDT
    • Output Load Rating (VA) 10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
    • Time Delay Type Analog
    • Time Delay Range 3 - 300 s onboard adjustable
    • Time Delay Tolerance (%) Guaranteed range
    • Recycle Time (ms) After timing: ≤16; During timing: 0.1% of max. time delay or 75 whichever is greater
    • Repeat Accuracy (%) ±2% or 20 ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±10%
    • Undervoltage Trip Voltage Analog
    • Life Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
    • Power Consumption 2.25 W
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Mounting Method Surface mount with 4 #6 (M3.5 x 0.6) screws
    • Operating Temperature -20° to 65°C (-4° to 149°F)
    • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
    • Weight (lbs/g) 0 Kg