The TRM Series is a combination of analog electronic circuitry and electromechanical relay output. It provides input to output isolation with a wide variety of input voltages and time ranges. Standard plug-in base wiring, fast reset, rugged enclosure, and good repeat accuracy make the TRM a select choice in any OEM application.
Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output relay energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.
- Electronic circuitry with electromechanical relay
- Isolated 10A, SPDT or DPDT output contacts
- Repeat accuracy + / - 0.5%, Factory calibration + / - 5%
- Allows control of loads for AC or DC voltages
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Allows flexibility for OEM applications