TRM Series

TRM120A2Y120

  • Electrical Characteristics
    • Catalog # TRM120A2Y120
    • Input Voltage (V) 120 V ac
    • Input Tolerance (%) -20% - 10%
    • Input AC Line Frequency (Hz) 50/60
    • Output Type Electromechanical relay
    • Output Form Isolated DPDT
    • Output Load Rating (VA) 10 A resistive @ 120/240 V ac and 28 V dc; 1/3 hp @ 120/240 V ac
    • Time Delay Type Analog
    • Time Delay Range 2 - 120 s knob adjust
    • Time Delay Tolerance (%) Fixed time tolerance and setting accuracy: ±10%
    • Recycle Time (ms) After timing: ≤20; During timing: 0.1% of max time delay or 75 whichever is greater
    • Reset Time (ms) ≤50
    • Repeat Accuracy (%) ±2% or 20 ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±10%
    • Insulation Resistance ≥100
    • Life Electrical: 1 x 10⁶; Mechanical: 1 x 10⁷
    • Power Consumption ≤2.25 W
    • Termination Type Octal 8-pin plug-in
    • Mounting Method Plug-in socket
    • Operating Temperature -20° to 65°C (-4° to 149°F)
    • Storage Temperature (F/C) -30° to 85°C (-22° to 185°F)
    • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)
    • Weight (lbs/g) 0 Kg
    • Dimensions 3.6 H x 2.39 W in. (91.6 x 60.7 mm)