TS DOM Timers Series

TS1321

  • Electrical Characteristics
    • Catalog # TS1321
    • Input Voltage (V) 24 V dc
    • Input Tolerance (%) ±20%
    • Output Type Solid state
    • Output Form NO - open during timing
    • Output Load Rating (VA) 1 A steady state; 10 A inrush @ 60°C
    • Output Voltage Drop (V) ≅2.5 V @ 1 A
    • Minimum Output Holding Current (mA) 5
    • Time Delay Type Analog
    • Time Delay Range 0.05 - 3 s externally adjustable
    • Time Delay Tolerance (%) ≤±10%
    • Recycle Time (ms) After timing: ≤16; During timing: 0.1% of max. time delay or 75 whichever is greater
    • Repeat Accuracy (%) ±2% or 20 ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±10%
    • Insulation Resistance ≥100
    • Dielectric Breakdown ≥2000V terminals to mounting surface
    • Circuitry Encapsulated
    • Polarity DC units are reverse polarity protected
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
    • Operating Temperature -40° to 80°C (-40° to 176°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Humidity 95% relative : non-condensing
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Weight (lbs/g) 0 Kg
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)