TA Series

TA24A3

  • Electrical Characteristics
    • Catalog # TA24A3
    • Input Voltage (V) 24 V ac
    • Input AC Line Frequency (Hz) 50/60
    • Input Impedance (Ohms) 450 (anticipator by-pass)
    • Output Load Rating (VA) 1 A @ 60°C
    • Minimum Output Load Current (A) 75
    • Output Voltage Drop (V) ≤1.25 V
    • Time Delay Tolerance (%) -15% - 35%
    • Lockout and Random Start Delays 3 m fixed
    • Initiate Time (ms) ≌16
    • Thermostat Anticipator Resistor (Ohms) Anticipator resistor: ≥1800
    • Undervoltage Trip Voltage ≅20
    • Insulation Resistance ≥100
    • Dielectric Breakdown ≥2000V terminals to mounting surface
    • Circuitry Encapsulated
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
    • Operating Temperature -40° to 70°C (-40° to 158°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Humidity 95% relative : non-condensing
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Weight (lbs/g) 0 Kg
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)