TL Series

TL120A5T

  • Electrical Characteristics
    • Catalog # TL120A5T
    • Input Voltage (V) 120 V ac
    • Input Tolerance (%) ±20%
    • Input AC Line Frequency (Hz) 50/60
    • Output Load Rating (VA) 0.5 A @ 60°C
    • Minimum Output Load Current (A) ≤40
    • Output Voltage Drop (V) ≅4.2 V @ 0.5 A
    • Time Delay Tolerance (%) -15% - 35%
    • Time Delay Option 1 s delay-on-make eliminates contactor chatter due to thermostat bounce
    • Lockout and Random Start Delays 5 m fixed
    • Initiate Time (ms) ≤8
    • Insulation Resistance ≥100
    • Dielectric Breakdown ≥2000V terminals to mounting surface
    • Inush 10 A at 60°C
    • Circuitry Encapsulated
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
    • Operating Temperature -40° to 70°C (-40° to 158°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Humidity 95% relative : non-condensing
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Weight (lbs/g) 0 Kg
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)