The TSA141300 utilizes the Versa-Time circuitry in a unique arrangement that provides random start and a lockout delay in one small, rugged, inexpensive package. When connected as shown, the TSA141300 in a multiple unit situation, prevents all units from starting at one time with its random start feature. The TSA141300 also prevents the compressor from recycling rapidly which could result in a lock rotor condition. This lockout delay is initiated at the end of each operation of the compressor. A momentary loss of power would also initiate the lockout delay.
See datasheet for operation details.
- Lockout Delay—prevents rapid recycling of compressor in air conditioning, refrigeration, and heat pump equipment
- Random Start Delay—provides staggered start up of multiple units
- Fast response time
- All Solid State with Encapsulated Circuitry
TSA Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Storage temperature (°C) |
---|
Part Number | Actions | Storage temperature (°C) | |
---|---|---|---|