TSD6 Interval Timers Series

TSD6310.8SN

  • Electrical Characteristics
    • Catalog # TSD6310.8SN
    • Input Voltage (V) 24 V dc
    • Input Tolerance (%) ±15%
    • Input DC Ripple (%) ≤10%
    • Output Type Solid state; positive or negative switching
    • Output Form NO - closed during timing
    • Output Load Rating (VA) 1 A steady state; 10 A inrush @ 60°C
    • Output Voltage Drop (V) ≅1 V @ 1 A
    • Time Delay Range 0.8 s fixed
    • Time Delay Tolerance (%) ≤±1%
    • Reset Time (ms) ≤150
    • Repeat Accuracy (%) ±0.1% or 20 ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±1%
    • Open State Leakage Current (A) ≅1
    • Insulation Resistance ≥100
    • Dielectric Breakdown ≥2000V terminals to mounting surface
    • DC Operation Negative switching
    • Circuitry Encapsulated
    • Polarity Units are reverse polarity protected
    • Power Consumption ≤1 W
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
    • Operating Temperature -40° to 75°C (-40° to 167°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Humidity 95% relative : non-condensing
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Weight (lbs/g) 0 Kg
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)