Interval Timer Relay

TSD7 Interval Timers Series

  • Electrical Characteristics
    • Catalog # TSD7412S
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 2 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSD7414M
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      NO closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Time Delay Range 4m fixed
    • Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)
    • Datasheet
    • Catalog # TSD7421
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 s externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Catalog # TSD7423
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 10 m externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Catalog # TSD7424
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 m externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSD761120S
    • Input
      Voltage (V)
      230 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 120 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Catalog # TSD761180S
    • Input
      Voltage (V)
      230 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 180 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Catalog # TSD7611S
    • Input
      Voltage (V)
      230 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Catalog # TSD7621
    • Input
      Voltage (V)
      230 V ac
    • Output
      Form
      NO - closed during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 s externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet