DSQUA Series

DSQUA3

  • Electrical Characteristics
    • Catalog # DSQUA3
    • Input Voltage (V) 24 or 240 V ac
    • Input Tolerance (%) -20% - 10%
    • Input AC Line Frequency (Hz) 50/60
    • Output Type Solid state
    • Output Form NO
    • Output Load Rating (VA) 0.7 A steady state; 10 A inrush
    • Output Voltage Drop (V) 2.5 V @ 0.7 A
    • Time Delay Type Microcontroller based with ceramic resonator and watchdog circuitry
    • Time Delay Range x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s increments
    • Reset Time (ms) ≤300
    • Initiate Time (ms) Single shot and delay-on-break: ≤32
    • Adjustment Type 6 switches adjust the time delay; 2 switches select 1 of 4 multipliers
    • Repeat Accuracy (%) ±0.1% or ±20 ms whichever is greater
    • Setting Accuracy ±2% or ±50 ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±2% or 50 ms whichever is greater
    • Surge Protection IEEE C62.41-1991 Level A
    • Dielectric Breakdown ≥2000V terminals to mounting surface
    • Circuitry Encapsulated
    • Termination Type 0.25 in. (6.35 mm) male quick connect terminals
    • Mounting Method DIN rail: Snap on to 32 mm DIN 1 and 35 mm DIN 3 rail; Surface mount: 2 #6 (M3.5 x 0.6) screws or quick mount fasteners
    • Operating Temperature -40° to 60°C (-40° to 140°F)
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Humidity 95% relative : non-condensing
    • Weight (lbs/g) 0 Kg